IESNA:LM-63-2002
[TEST]P1348271
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309040DE010 E3CA301MW
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 4000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1515
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
72 119.1 216 490.1 1236.2 2490.5 3944.1 5129.1 6004 6426.2
6370.8 6118.9 5945.8 5735.4 5428.1 5005.9 4328.9 3394.5 2345.1 1294.4
517.8 181.4 40.1 4.2 1.4 1.4 1.4 1.4 1.4 1.4
0 0 0 0 0 0 0
72 120.4 211.8 456.8 1171.2 2403.3 3795.9 5070.9 5963.8 6419.3
6395.8 6135.5 5952.8 5734 5393.5 4915.9 4233.4 3329.4 2260.7 1190.6
513.6 181.4 44.3 4.2 1.4 1.4 1.4 1.4 1.4 1.4
0 0 0 0 0 0 0
72 120.4 206.3 447.1 1117.2 2299.4 3634 4831.4 5674.5 6210.3
6276.7 6060.7 5860 5626.1 5246.7 4708.2 3951 2948.7 1961.6 1017.5
408.4 156.4 41.5 4.2 1.4 1.4 1.4 1.4 1.4 1.4
1.4 0 0 0 0 0 0
72 117.7 206.3 434.7 1007.8 2100.1 3380.6 4485.3 5306.3 5833.7
5997.1 5846.2 5630.2 5363 4943.6 4302.6 3458.1 2457.2 1544.9 800.2
290.7 127.4 38.8 5.5 1.4 1.4 1.4 1.4 1.4 1.4
1.4 0 0 0 0 0 0
72 116.3 193.8 387.6 870.8 1844 2961.2 3971.7 4727.6 5220.4
5408.7 5298 5048.8 4722.1 4234.8 3550.9 2685.7 1773.4 1064.6 535.7
204.9 99.7 37.4 6.9 1.4 1.4 1.4 1.4 1.4 1.4
0 1.4 0 0 0 0 0
72 116.3 186.9 350.2 739.2 1515.9 2490.5 3365.4 4032.6 4432.7
4597.5 4478.4 4207.1 3826.4 3314.2 2598.4 1870.3 1193.3 661.7 347.5
157.8 72 31.8 6.9 1.4 0 1.4 1.4 1.4 1.4
1.4 1.4 0 1.4 0 0 0
72 112.1 177.2 307.3 617.4 1225.2 1965.8 2718.9 3211.7 3528.7
3622.9 3491.4 3181.3 2788.1 2285.6 1694.5 1142.1 686.6 384.9 193.8
96.9 48.5 20.8 5.5 1.4 0 1.4 1.4 1.4 1.4
1.4 1.4 0 1.4 0 0 0
72 110.7 166.1 270 476.2 915.1 1471.6 2043.3 2400.5 2606.8
2606.8 2439.2 2129.2 1759.5 1340.1 941.4 613.3 362.7 189.7 102.4
55.4 26.3 9.7 2.8 0 0 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 0 0 0
72 106.6 157.8 235.3 379.3 642.3 1031.4 1391.3 1641.9 1719.4
1662.6 1497.9 1248.7 959.4 690.8 472.1 297.6 167.5 95.5 54
27.7 9.7 2.8 0 0 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
72 102.4 144 206.3 301.8 444.4 671.4 879.1 1010.6 1028.6
952.4 818.2 656.2 498.4 353 234 139.8 80.3 48.5 23.5
8.3 2.8 0 0 0 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
72 88.6 102.4 113.5 121.8 124.6 121.8 113.5 101.1 84.4
70.6 58.1 42.9 24.9 15.2 9.7 5.5 1.4 0 0
1.4 1.4 1.4 1.4 2.8 2.8 2.8 2.8 4.2 4.2
4.2 2.8 2.8 2.8 2.8 2.8 0
72 72 67.8 60.9 52.6 44.3 36 27.7 22.1 16.6
11.1 6.9 4.2 1.4 1.4 0 0 0 1.4 1.4
1.4 2.8 2.8 2.8 2.8 4.2 4.2 4.2 4.2 5.5
4.2 4.2 4.2 4.2 4.2 4.2 0
72 56.8 42.9 31.8 23.5 18 11.1 6.9 2.8 1.4
0 0 0 0 0 0 0 0 0 1.4
1.4 1.4 2.8 2.8 2.8 4.2 4.2 4.2 4.2 4.2
4.2 4.2 2.8 2.8 2.8 2.8 0
72 47.1 30.5 20.8 13.8 8.3 2.8 0 0 0
0 0 0 0 0 0 0 0 0 1.4
1.4 2.8 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2
4.2 2.8 2.8 2.8 1.4 1.4 0
72 41.5 26.3 16.6 9.7 4.2 1.4 0 0 0
0 0 0 0 0 0 0 0 1.4 2.8
2.8 4.2 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5
4.2 4.2 2.8 2.8 1.4 1.4 0
72 40.1 24.9 15.2 9.7 2.8 1.4 0 0 0
0 0 0 0 0 0 0 0 1.4 2.8
4.2 4.2 5.5 5.5 6.9 5.5 6.9 6.9 5.5 5.5
4.2 4.2 2.8 2.8 1.4 1.4 0
